, , PU 0.0 piece

Imagen para , , PU 0.0 piece de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Complete pull-handle mechanism, designed for microswitch activation (hot-swap), includes light pipe

Select product specifications before modifying or adding to project list or requesting a quote.

Version
 
Número de catálogo Description
Número de catálogo Description
For single compact, 3 HP
For single mid-size, 4 HP
For single full-size, 6 HP
For double compact, 3 HP
For double mid-size, 4 HP
For double full-size, 6 HP