Wall-mounted distributor, 4 U, vertical

Imagen para Wall-mounted distributor, 4 U, vertical de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Serial console for the shelf manager is available via SAP
  • Ethernet service interface on the front panel
  • Shelf FRU files and firmware versions are available for download
  • Corner door with lateral acrylic glass

    Description:

    Shelf Manager

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
Configuration
 
Número de catálogo Depth mm Width mm Description ShMM Height U Width HP Version IPMB
Número de catálogo Depth mm Width mm Description ShMM Height U Width HP Version IPMB
280.0 20.0 Shelf manager, bussed version 700 2 6 ACB-VI bussed
280.0 20.0 Shelf manager, radial version 700 2 6 ACB-VI radial