St front panel, not reinforced, with spring loading

Imagen para St front panel, not reinforced, with spring loading de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Configuration:Front panel with IEA handle (with/without spring loading)

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Número de catálogo Qty Description Description Material Material Height U Width HP
Número de catálogo Qty Description Description Material Material Height U Width HP
PU 10 pieces Plastic, to clip-on, UL 94 V‐0 Plastic, transparent, clips in, UL 94 V‐0 - - - -
PU 10 pieces Upper handle for micro switch with plunger (plunger style) Pre-fitted handle with microswitch activation; with the IEA handle, when open, the spring loading holds the handle open and thus facilitates insertion of the board - - - -
PU 10 pieces Lower handle for micro switch with plunger (plunger style) Pre-fitted handle with microswitch activation; with the IEA handle, when open, the spring loading holds the handle open and thus facilitates insertion of the board - - - -
PU 10 pieces Top handle for micro switch with lever (lever style) Pre-fitted handle with microswitch activation; with the IEA handle, when open, the spring loading holds the handle open and thus facilitates insertion of the board - - - -
PU 10 pieces Lower handle for micro switch with lever (lever style) Pre-fitted handle with microswitch activation; with the IEA handle, when open, the spring loading holds the handle open and thus facilitates insertion of the board - - - -
PU 10 pieces EMC textile gasket PET triangular gasket, height 2.3 mm, conductive coating CuNi, UL 94 V0, self‐adhesive - - - -
1 piece Stainless steel; for AdvancedTCA handle and AdvancedTCA IEA handle (plunger style) 8 U, 6 HP, stainless steel, 1 mm Stainless steel, 1 mm St 8 6
1 piece Stainless steel; for AdvancedTCA handle and AdvancedTCA IEA handle (lever style) Stainless steel, 1 mm, 8 U, 6 HP Stainless steel, 1 mm St 8 6