AdvancedTCA 450/40 series, 14 slot, DC

Imagen para AdvancedTCA 450/40 series, 14 slot, DC de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • 2 redundant hot‐swap fan trays in push‐pull configuration, airflow from bottom front to top rear
  • -48 VDC/-60 VDC input voltage, two redundant power entry modules (PEM)
  • 450 W cooling capacity per slot at an ambient temperature of 55 °C
  • Prepared for 2 x Schroff shelf managers with Pigeon Point ShMM 700 for IPMB topology
  • Rear I/O on all slots
  • Air filter exchangeable from front

    Cooling:

    Front to rear

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
 
Número de catálogo Air flow Depth mm Number of slots Backplane type Description Transmission rate Cooling capacity Voltage Height U Width HP
Número de catálogo Air flow Depth mm Number of slots Backplane type Description Transmission rate Cooling capacity Voltage Height U Width HP
Front to rear 383.0 14 Dual star, 40 Gbps, bussed IPMB DC 40 Gbps 400 W / slot - 48 / -60 VDC 14 84
Front to rear 383.0 14 Dual dual star, 40 Gbps, bussed IPMB Cooling capacity up to 450 W/slot 40 Gbps 450 W / slot - 48 / -60 VDC 14 84
Front to rear 383.0 14 Dual dual star, 40 Gbps, radial IPMB Cooling capacity up to 450 W/slot 40 Gbps 450 W / slot - 48 / -60 VDC 14 84
Front to rear 383.0 14 Dual star, 40 Gbps, radial IPMB DC 40 Gbps 400 W / slot - 48 / -60 VDC 14 84