RatiopacPRO AIR, caja completa, no apantallado, escritorio

Imagen para RatiopacPRO AIR, caja completa, no apantallado, escritorio de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • EMC shielding retrofittable
  • The case has 2 x 1/2 U clearance for ventilation
  • Available in three versions with: front handles, 19" mounting brackets, 19" mounting brackets with front handles

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Application:

    Desktop

    Options:

    Front Trim

    Cooling:

  • Option for fan cooling
  • Perforated
  • Disposition:

    Complete case

    Note:

  • Modifications (special colours or sizes)
  • Custom solutions (cut-outs in top cover, base plate or side panels)
  • Assembly service from 1 piece

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Número de catálogo Height U For case height Height mm Board height Width HP Width mm Depth mm Depth D mm Case height H
Número de catálogo Height U For case height Height mm Board height Width HP Width mm Depth mm Depth D mm Case height H
4 4 177.8 3 28 164.3 255.5 255.5 4
4 4 177.8 3 42 235.54 255.5 255.5 4
4 4 177.8 3 42 235.54 315.5 315.5 4
4 4 177.8 3 63 342.42 315.5 315.5 4
4 4 177.8 3 84 448.9 315.5 315.5 4
4 4 177.8 3 84 448.9 375.5 375.5 4
4 4 177.8 3 84 448.9 435.5 435.5 4
7 7 311.15 6 42 - 315.5 315.5 7
7 7 311.15 6 63 342.42 315.5 315.5 7
7 7 311.15 6 84 448.9 315.5 315.5 7
7 7 311.15 6 84 448.9 375.5 375.5 7
7 7 311.15 6 84 448.9 435.5 435.5 7