RatiopacPRO AIR, caja, no apantallado, escritorio

Imagen para RatiopacPRO AIR, caja, no apantallado, escritorio de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Version with front handles
  • Online download of 3D CAD data
  • For board depth 160 mm, 220 mm, 280 mm, and 340 mm (depending on case depth)
  • Unshielded (EMC shielding retrofittable)
  • The case has 2 x 1/2 U clearances for ventilation beneath and above the board cage
  • Cases for individual assembly with 19" standard components or specific internal mounting, e.g. with mounting plate
  • Symmetrical design, identical front and rear side

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Application:

    Desktop

    Options:

    Front Trim

    Cooling:

  • Option for fan cooling
  • Perforated
  • Disposition:

    Case only

    Note:

  • Modifications (special colours or sizes)
  • Custom solutions (cut-outs in top cover, base plate or side panels)
  • Assembly service from 1 piece

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Número de catálogo Depth mm Height mm Width mm Depth D mm For case height Height U Width HP
Número de catálogo Depth mm Height mm Width mm Depth D mm For case height Height U Width HP
255.5 177.8 164.3 255.5 4 4 28
315.5 177.8 164.3 315.5 4 4 28
255.5 177.8 235.54 255.5 4 4 42
315.5 177.8 235.54 315.5 4 4 42
375.5 177.8 235.54 375.5 4 4 42
255.5 177.8 342.42 255.5 4 4 63
315.5 177.8 342.42 315.5 4 4 63
375.5 177.8 342.42 375.5 4 4 63
435.5 177.8 342.42 435.5 4 4 63
255.5 177.8 448.9 255.5 4 4 84
315.5 177.8 448.9 315.5 4 4 84
375.5 177.0 448.9 375.5 - 4 84
435.5 177.8 448.9 435.5 4 4 84
495.5 177.8 448.9 495.5 4 4 84
255.5 222.25 164.3 255.5 5 5 28
315.5 222.25 164.3 315.5 5 5 28
255.5 222.25 235.54 255.5 5 5 42
315.5 222.25 235.54 315.5 5 5 42
375.5 222.25 235.54 375.5 5 5 42
255.5 222.25 342.42 255.5 5 5 63
315.5 222.25 342.42 315.5 5 5 63
375.5 222.25 342.42 375.5 5 5 63
435.5 222.25 342.42 435.5 5 5 63
255.5 222.25 448.9 255.5 5 5 84
315.5 222.25 448.9 315.5 5 5 84
375.5 222.25 448.9 375.5 5 5 84
435.5 222.25 448.9 435.5 5 5 84
495.5 222.25 448.9 495.5 5 5 84
255.5 311.15 164.3 255.5 7 7 28
315.5 311.15 164.3 315.5 7 7 28
255.5 311.15 235.54 255.5 7 7 42
315.5 311.15 235.54 315.5 7 7 42
375.5 311.15 235.54 375.5 7 7 42
255.5 311.15 342.42 255.5 7 7 63
315.5 311.15 342.42 315.5 7 7 63
375.5 311.15 342.42 375.5 7 7 63
435.5 311.15 342.42 435.5 7 7 63
255.5 311.15 448.9 255.5 7 7 84
315.5 311.15 448.9 315.5 7 7 84
375.5 311.15 448.9 375.5 7 7 84
435.5 311.15 448.9 435.5 7 7 84
495.5 311.15 448.9 495.5 7 7 84