RatiopacPRO AIR, caja, no apantallado, con manetas

Imagen para RatiopacPRO AIR, caja, no apantallado, con manetas de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • The case has 2 x 1/2 U clearances for ventilation beneath and above the board cage
  • Cases for individual assembly with 19" standard components or specific internal mounting, e.g. with mounting plate
  • Symmetrical design, identical front and rear side
  • Unshielded (EMC shielding retrofittable)
  • For board depth 160 mm, 220 mm, 280 mm, and 340 mm (depending on case depth)
  • Online download of 3D CAD data
  • Version with front handles

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Application:

  • Desktop
  • Portable
  • Options:

    Front Handles

    Cooling:

  • Option for fan cooling
  • Perforated
  • Disposition:

    Case only

    Note:

  • Modifications (special colours or sizes)
  • Custom solutions (cut-outs in top cover, base plate or side panels)
  • Assembly service from 1 piece

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Número de catálogo Height U Height mm For case height Width HP Width mm Depth D mm Depth mm
Número de catálogo Height U Height mm For case height Width HP Width mm Depth D mm Depth mm
4 177.8 4 28 164.3 255.5 255.5
4 177.8 4 28 164.3 315.5 315.5
4 177.8 4 42 235.54 255.5 255.5
4 177.8 4 42 235.54 315.5 315.5
4 177.8 4 42 235.54 375.5 375.5
4 177.8 4 42 235.54 435.5 435.5
4 177.8 4 63 342.42 315.5 315.5
4 177.8 4 63 342.42 375.5 375.5
4 177.8 4 63 342.42 435.5 435.5
4 177.8 4 84 448.9 255.5 255.5
4 177.8 4 84 448.9 315.5 315.5
4 177.8 4 84 448.9 375.5 375.5
4 177.8 4 84 448.9 435.5 435.5
4 177.8 4 84 448.9 495.5 495.5
5 222.25 5 28 164.3 255.5 255.5
5 222.25 5 28 164.3 315.5 315.5
5 222.25 5 42 235.54 255.5 255.5
5 222.25 - 42 235.54 315.5 315.5
5 222.25 5 42 235.54 375.5 375.5
5 222.25 5 42 235.54 435.5 435.5
5 222.25 5 63 342.42 315.5 315.5
5 222.25 5 63 342.42 375.5 375.5
5 222.25 5 63 342.42 435.5 435.5
5 222.25 5 84 448.9 255.5 255.5
5 222.25 5 84 448.9 315.5 315.5
5 222.25 5 84 448.9 375.5 375.5
5 222.25 5 84 448.9 435.5 435.5
5 222.25 5 84 448.9 495.5 495.5
7 311.15 7 28 164.3 255.5 255.5
7 311.15 7 28 164.3 315.5 315.5
7 311.15 7 42 235.54 255.5 255.5
7 311.15 7 42 235.54 315.5 315.5
7 311.15 7 42 235.54 375.5 375.5
7 311.15 7 42 235.54 435.5 435.5
7 311.15 7 63 342.42 315.5 315.5
7 311.15 7 63 342.42 375.5 375.5
7 311.15 7 63 342.42 435.5 435.5
7 311.15 7 84 448.9 255.5 255.5
7 311.15 - 84 448.9 315.5 315.5
7 311.15 7 84 448.9 375.5 375.5
7 311.15 7 84 448.9 435.5 435.5
7 311.15 7 84 448.9 495.5 495.5