RatiopacPRO empty case, 2 U

Imagen para RatiopacPRO empty case, 2 U de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Rear panel perforated
  • Shielded
  • Desk-top enclosure with pre-configured components, in accordance to IEC 60297-3-101; prepared for 19" components, e.g. plug-in units and euroboards
  • Ventilation slit in base plate

    EMC Shielding:

    Shielded

    Application:

    Desktop

    Options:

    Front Trim

    Cooling:

    Perforated

    Disposition:

    Complete case

    Note:

  • Modifications (special colours or sizes)
  • Custom solutions (cut-outs in top cover, base plate or side panels)
  • Assembly service from 1 piece

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Número de catálogo Depth mm Height mm Width mm Depth D mm Description For case height Height U Width HP
Número de catálogo Depth mm Height mm Width mm Depth D mm Description For case height Height U Width HP
255.5 132.6 164.3 255.5 ratiopacPRO 3 3 28
255.5 132.6 235.5 255.5 ratiopacPRO 3 3 42
315.5 132.6 235.5 315.5 ratiopacPRO 3 3 42
315.5 132.6 342.4 315.5 ratiopacPRO 3 3 63
315.5 132.6 448.9 315.5 ratiopacPRO 3 3 84
375.5 132.6 448.9 375.5 ratiopacPRO 3 3 84
435.5 132.6 448.9 435.5 ratiopacPRO 3 3 84
315.5 265.2 235.5 315.5 ratiopacPRO 6 6 42
315.5 265.2 342.4 315.5 ratiopacPRO 6 6 63
315.5 265.2 448.9 315.5 ratiopacPRO 6 6 84
375.5 265.2 448.9 375.5 ratiopacPRO 6 6 84
435.5 265.2 448.9 435.5 ratiopacPRO 6 6 84