PXI-Express system, 4 U, 8 slot, 44 HP

Imagen para PXI-Express system, 4 U, 8 slot, 44 HP de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 14579-030
Back To Product
  • PXI Express Desktop Chassis, 4 U, 44 HP
  • 1 PXIe System slot an 7 Hybrid slots
  • Ultra-high performance Gen 3 PCIe switching with a default four-link (4x4) system slot
  • Powerful cooling concept with low fan noise, 50 W per slot @ 15K temperature increase
  • Air flow from bottom to rear with temperature controlled fans
  • Wide range AC input with mains switch on the rear side, power push bottom on the front (top)
  • Rear panel external 10 MHz clock inputs/outputs

    Delivery Includes:

    completely assembled, wired and tested

    Note:

  • System in accordance with IEC 60297‐-3‐-101, ‐-102, ‐-103; IEEE 1101.1, 1101.10/11); Backplane, conforms to PICMG rev. 3.0 and PXI-5
  • Modified systems available on request
  • Specification:

    PXI Express

    Dimensions:

    Desktop

    Power per Slot:

    50

    Number of slots:

    8

    Number of PXI Express slots:

    0

    Number of hybrid slots:

    7

    Number of PXI slots:

    0

    Maximum system bandwidth GB/s:

    16

Select product specifications before modifying or adding to project list or requesting a quote.

* País/Región
Get Price and Availability Get Price and Availability

Datos Técnicos

Depth mm 315.0
Weight 3.9
Height U 4
Width HP 44
Number of slots 8
Noise level [dB(A)] 21 dBA (auto fan at 25 °C), 48 dBA (max fan speed) 48
Ambient temperature [°C] 0 °C ... 50 °C
Input voltage range [VAC] 100 ... 240 VAC at 50/60 Hz

El suministro incluye:

Artículo Cantidad Descripción
1 1 ratiopacPRO chassis with handles; 4 U, 44 HP, 315 mm deep; shielded; tip-up feet
2 8 Front slot; IEEE guide rails, incl. ESD clips (ESD clips assembled at bottom front), for vertical boards (3 U, 160 mm deep)
3 1 PXIe Backplane for 3 U boards; 8 slot; system slot on the left
4 1 PCIe 24 Lane Switch Module, PCIe Gen 3, mounted on backplane backside
5 1 PCIe-PCI Bridge Module, PCIe x1 to 32-bit 33 MHz, mounted on backplane backside
6 1 PXI Express Clock Module, PXI-1 & PXI-5 CLKs, mounted on backplane backside
7 1 Power supply 400 W; wide range input 100 ... 240 VAC; output: 3.3 V/ 25 A, 5 V/25 A, 12 V/15 A, --12 V/2 A; 5 V aux/1 A
8 2 80 mm Fans with 152.3 cfm each
9 1 Fan Control module, FCM2
10 1 Mains inlet connector with switch, filter and fuse
11 1 Power push button
12 1 External 10 MHz REF clock output via BNC connector
13 1 Optional 10 MHz REF clock source via BNC connector
14 1 Cable harness to connect all system components

Accesorios

Artículo
Thmbnail Image Mains cable, SCHUKO/UTE, SCHUKO/UTE plug, IEC 60320 socket, 2.5 m, black, 1 piece 62150-191 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Mains cable, BS, British Standard plug, IEC 60320 C13 socket, 2.5 m, black, 1 piece 60103-137 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Equipment cable USA, USA connector, IEC 60320 female connector, 2 m, black, 1 piece 60103-141 Añadir artículo a una lista de proyectos add item to project list
Thmbnail Image Mains cable, IEC, IEC 60320 C14 plug, iEC 60320 C13 socket, 2.5 m, black, 1 piece 60197-053 Añadir artículo a una lista de proyectos add item to project list