10 " Wall-mounted enclosure epcase

Imagen para 10
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • 10" slide mounts are depth-adjustable in 25 mm increments
  • Multi-functional 10" wall case with hinged side panels
  • Cable entry possible from above or below; the cable entry opening can be sealed with a brush strip

    Product family:

    Epcase

    Degree of protection:

    IP 20 or NEMA 1

    Shielding:

    No

    Door/rear panel:

    Glazed door on enclosure body

    Type:

    Wallmount enclosure

    Load:

    Up to 60 kg / Up to 130 lb static

    Material:

    Steel enclosure body and door

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
 
Número de catálogo Depth mm Height mm Width mm Depth D mm Material Finish Weight Height U
Número de catálogo Depth mm Height mm Width mm Depth D mm Material Finish Weight Height U
280.0 262.0 345.0 280.0 Steel paint 5.0 4
280.0 462.0 345.0 280.0 Steel paint 10.0 8
280.0 612.0 345.0 280.0 Steel paint 23.0 12