monitor - keyboard - mouse pad, 1 U

Imagen para monitor - keyboard - mouse pad, 1 U de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Keyboard with German character layout (connection via PS2 or USB)
  • Depth-adjustable mounting for different server panel pitches; mounting depth (dimension c = spacing of 19" profiles): 560 ... 800 mm (smaller mounting depths on request)
  • Further versions on requestWith trackball or numeric padKeyboard layouts for Arabic, Belgian, Danish, US English, Finnish, Italian, Portuguese, Russian, Swedish, Swiss, Spanish and Czech With DVI connection
  • Pull-out 17" TFT color monitor chassis, 1 U (resolution 1280 x 1024, SXGA; connects via VGA interface)
  • Integral touchpad (connects via PS2 or USB)
  • Voltage supply: Wide input voltage range (nominal 110 to 240 VAC), supply with 12, 24 and 48 VDC on request

    Accessory category:

    Electrical Accessories

    Accessory type:

    Monitor, keyboard

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Número de catálogo Description Qty/PU
Número de catálogo Description Qty/PU
French keyboard layout 1
English keyboard layout 1
German keyboard layout 1