Thermostats

Imagen para Thermostats de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • To switch heatings or fans
  • 2 versions – for heating – for cooling
  • Individual adaptation with three separate components: thermostat (for cooling or heating), assembly material, connecting cable (IEC connector or ferrules)
  • Adjustment range 5 ... 60 °C

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Temperature control

Select product specifications before modifying or adding to project list or requesting a quote.

Type
 
Número de catálogo Qty Description Description Item Description Height mm Width mm L mm
Número de catálogo Qty Description Description Item Description Height mm Width mm L mm
1 piece for cooling for cooling - - - - -
1 piece for heating for heating - - - - -
1 piece connection cable - Item 4 - - - -
1 piece connection cable - Item 4 Cable with connector for thermostat, mains/line connector with SCHUKO/UTE connector, length 2 m - - -
1 piece Support rail - Item 3 DIN rail, length 200 mm, incl. assembly kit for thermostat 7.3 35.0 75.0