Shelf on the Universal frame, telescopic, reduced by 100 mm

Imagen para Shelf on the Universal frame, telescopic, reduced by 100 mm de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Load-carrying capacity: 50 kg
  • Fixing type: Telescopic slides suspended in cabinet uprights (shelf can be bolted on)

    Product family:

    Eurorack

    Accessory category:

    Mechanical Accessories

    Accessory type:

    19" shelve

    Accessory category:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
For Cabinet Width mm
Version
 
Número de catálogo Qty For cabinet depth (eurorack) For cabinet width Description Description
Número de catálogo Qty For cabinet depth (eurorack) For cabinet width Description Description
1 piece 600.0 600.0 Full depth St, 1.5 mm, RAL 7021, please order telescopic slides and T‐bar lock separately
1 piece 600.0 600.0 reduced (t-100) St, 1.5 mm, RAL 7021, please order telescopic slides and T‐bar lock separately
1 piece 800.0 600.0 reduced (t-100) -
1 piece 800.0 600.0 Full depth -
1 piece 600.0 800.0 Full depth -
1 piece 600.0 800.0 reduced (t-100) -
1 piece 800.0 800.0 Full depth -
1 piece 800.0 800.0 reduced (t-100) -