Syspend Monitor and Keyboard Arm

Imagen para Syspend Monitor and Keyboard Arm de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

    Syspend™ Monitor and Keyboard Arm, VAMONITOR

    Accessory category:

    Mechanical Accessories

    Accessory category:

    Monitor arm

    APLICACIÓN:

    Pendant arm for mounting a flat screen monitor, keyboard and mouse in industrial environments. Opens up plant floor space by locating the display where it is convenient for the operator. Display and keyboard can be raised and lowered with one hand. Keyboard folds up when not in use.

    PROPIEDADES:

  • Supports 6-15 lb. loads with an internal gas spring counterbalance
  • Provides 12 in. of vertical height adjustment
  • Toggle lever locks arm in place when repositioned vertically
  • 3 x 3-in. and 4 x-4 in. VESA mounting pattern fits most flat screen monitors
  • Arm swivels 340 degrees at monitor end and 180 degrees at mounting end
  • Display tilts forward 15 degrees and back 45 degrees to reduce glare
  • Folds up within 5 in. of the wall
  • Display and keyboard stay level as they travel vertically
  • Side cable manager protects cables and cords from pulling or chafing
  • Easily installs on a wall or vertical surface
  • VELCRO® included to affix keyboard to mounting surface (VELCRO is a trademark of Velcro Industries B.V.)
  • Monitor, keyboard and mouse are not included
  • ESPECIFICACIONES:

  • Aluminum construction
  • RAL 7035 light-gray finish
  • Gas spring counterbalance

Bulletin Number:

  • VM5
  • Select product specifications before modifying or adding to project list or requesting a quote.

     
    Número de catálogo A in. B in. C in. Descripción Arm Weight lb.
    Número de catálogo A in. B in. C in. Descripción Arm Weight lb.
    21.22 25 25.63 Syspend Monitor and Keyboard Arm 20.0