Power connector 63 A for busbar 1 (up) to 4 pins

Imagen para Power connector 63 A for busbar 1 (up) to 4 pins de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • PSU protected against direct contact
  • Max. rated current 63 A at 40°C
  • Cable cross-section max. 16 mm²

    Accessory category:

    Electrical Accessories

    Accessory type:

    Busbars

Select product specifications before modifying or adding to project list or requesting a quote.

Color / Surface
Configuration
Length mm
 
Número de catálogo Color/Surface Description Length mm
Número de catálogo Color/Surface Description Length mm
Brass tin-plated 2 pole 1900
Brass untreated 2 pole 1900
E-Cu tin-plated 2 pole 1900
E-Cu tin-plated 1 pole 1900
Brass untreated 4 pole 1855
E-Cu tin-plated 4 pole 1855
E-Cu tin-plated 3 pole 1855