Panel frontal, parte frontal anodizada y trasera conductiva, opción de apantallamiento (tejido), montaje frontal, 3 U

Imagen para Panel frontal, parte frontal anodizada y trasera conductiva, opc de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • For IEL/IET handles
  • Stainless steel alignment pin pressed-in
  • U profile, shieldable
  • Al extrusion, 2.5 mm, front anodized, rear conductive; stainless steel alignment pin pressed-in (3 U only); manufacturing process causes various surface structures to appear between 4 to 12 HP and 14 to 16 HP
  • Manufacturing process causes various surface structures to appear between 4 to 12 HP and 14 to 16 HP
  • front mounting

    Module:

    Plug-in units

    Note:

    Please order EMC profile seal separately

    Specification:

  • IEEE 1101.10
  • IEC 60297-3-102
  • IEC 60297-3-103
  • IEEE 1101.1/11
  • Surface:

    Al, Front Anodized, Rear Passivated

    Handle:

  • IET
  • Trapeziform, Type 2
  • IEL
  • Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least b For case height Thickness mm Height U Width HP
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least b For case height Thickness mm Height U Width HP
1 piece (SPQ 5) 5 45.38 128.4 2.5 3 9
1 piece (SPQ 5) 5 55.54 128.4 2.5 3 11
1 piece (SPQ 5) 5 70.78 128.4 2.5 3 14
1 piece (SPQ 5) 5 80.94 128.4 2.5 3 16