Maneta, estática, forma trapezoidal, plástico, negra

Imagen para Maneta, estática, forma trapezoidal, plástico, negra de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Required quantity: 1 handle for 3 U, 2 handles for 6 U
  • Handles laterally closed
  • Identification plate: Al, 1.5 mm
  • Anodised, cut edges plain
  • With separate identification plate
  • Please order clip separately
  • Handle: PPE, UL 94 V-1

    Specification:

    IEC 60297-3-101

    Handle:

    Trapezoid, Static

    Type:

    Individual Components

    Standard:

    VME

    Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Número de catálogo Width mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Material Finish Width HP
Número de catálogo Width mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Material Finish Width HP
13.8 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 3
18.9 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 4
24.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 5
29.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 6
34.1 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 7
201.8 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 40
308.5 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 61
39.2 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 8
44.3 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 9
49.4 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 10
59.6 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 12
69.7 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 14
105.2 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 21
140.8 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 28
212.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Grey 42