Front panels for IEL/IET insertion/extractor handles, shieldable, with 0.1 inch offset

Imagen para Front panels for IEL/IET insertion/extractor handles, shieldable de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • For front mounting
  • U profile, shieldable with textile EMC gasket
  • For front mounting, PCB fixing with 0.1" offset
  • For Rear I/O mounting
  • Front panel, 6 U
  • Al extrusion, 2.5 mm, front anodized, rear conductive
  • For IEL/IET/Trapeziform Type 2 handle
  • Manufacturing process causes various surface structures to appear between 4 to 12 HP and 14 to 16 HP

    Module:

    Plug-in units

    Note:

    Please order EMC profile seal separately

    Specification:

  • IEEE 1101.1/11
  • IEC 60297-3-103
  • IEC 60297-3-102
  • IEEE 1101.10
  • Surface:

    Al, Front Anodized, Rear Passivated

    Handle:

  • IEL
  • IET
  • Trapeziform, Type 2
  • Assembly:

  • Screw on - Front Side
  • Screw on - Rear IO
  • EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least b For case height Thickness mm Height U Width HP
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least b For case height Thickness mm Height U Width HP
1 piece (SPQ 5)1) 5 45.38 261.8 2.5 6 9
1 piece (SPQ 5)1) 5 55.54 261.8 2.5 6 11
1 piece (SPQ 5)1) 5 70.78 261.8 2.5 6 14
1 piece (SPQ 5)1) 5 80.94 261.8 2.5 6 16