EMC shielding - textile, front panel to 19" bracket/corner profile

Imagen para EMC shielding - textile, front panel to 19
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Textile EMC gasket is affixed laterally on the front panel or in the groove of the right-hand profile as appropriate.
  • Profile seal is bonded onto the contact surface of the 19" bracket or of the rear angle and sets up the conductive connection to the U front panels
  • Temperature range -40 °C ... +70 °C

    Product family:

  • Front Panels
  • Plug in units
  • Frame Type Plug-In Units
  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • Note:

    EMC gaskets (textile) are required for shielding the front panels

    EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    EMC Shielding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Quantity
 
Número de catálogo Height mm Qty For case height Height U
Número de catálogo Height mm Qty For case height Height U
52.0 PU 10 pieces 52 mm 2
97.0 PU 10 pieces 97 3
97.0 PU 100 pieces 3, 4-air 3
142.0 PU 10 pieces 4 U 4
187.0 PU 10 pieces 187 mm 5
232.0 PU 10 pieces 6 U 6
232.0 PU 100 pieces 6, 7-air 6
365.0 PU 10 pieces 9 U 9
365.0 PU 100 pieces 365 mm 9