Panel frontal, parte frontal anodizada y parte trasera conductiva, opción de apantallamiento (tejido)

Imagen para Panel frontal, parte frontal anodizada y parte trasera conductiv de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Al extrusion, front anodized, rear conductive, alignment pin pressed-in, stainless steel
  • Front panel, U profile, shieldable

    Note:

    Please order EMC profile seal separately

    Specification:

    IEC 60297-3-101

    Surface:

    Al, Front Anodized, Rear Etched

    Handle:

  • Trapezoid, Static
  • AL Profile
  • Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Número de catálogo A Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least For case height Thickness mm Height U Width HP B mm
Número de catálogo A Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least For case height Thickness mm Height U Width HP B mm
14.9 1 piece (SPQ 5)1) 5 128.4 2.5 3 3 -
19.98 1 piece (SPQ 5)1) 5 128.4 2.5 3 4 -
25.06 1 piece (SPQ 5)1) 5 128.4 2.5 3 5 -
30.14 1 piece (SPQ 5)1) 5 128.4 2.5 3 6 -
35.22 1 piece (SPQ 5)1) 5 128.4 2.5 3 7 -
40.3 1 piece (SPQ 5)1) 5 128.4 2.5 3 8 25.4
50.46 1 piece (SPQ 5)1) 5 128.4 2.5 3 10 35.56
60.62 1 piece (SPQ 5)1) 5 128.4 2.5 3 12 45.72
14.9 1 piece (SPQ 5)1) 5 261.8 2.5 6 3 -
19.98 1 piece (SPQ 5)1) 5 261.8 2.5 6 4 -
25.06 1 piece (SPQ 5)1) 5 261.8 2.5 6 5 -
30.14 1 piece (SPQ 5)1) 5 261.8 2.5 6 6 -
35.22 1 piece (SPQ 5)1) 5 261.8 2.5 6 7 -
40.3 1 piece (SPQ 5)1) 5 261.8 2.5 6 8 25.4
50.46 1 piece (SPQ 5)1) 5 261.8 2.5 6 10 35.56
60.62 1 piece (SPQ 5)1) 5 261.8 2.5 6 12 45.72