Maneta, estática, forma trapezoidal, plástico, negra

Imagen para Maneta, estática, forma trapezoidal, plástico, negra de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • With separate identification plate
  • Handles laterally closed
  • Identification plate: Al, 1.5 mm
  • Anodised, cut edges plain
  • Handle: PPE, UL 94 V-1
  • Please order clip separately
  • Required quantity: 1 handle for 3 U, 2 handles for 6 U

    Note:

    Cannot be used together with fixing clip (21101-239)

    Specification:

    IEC 60297-3-101

    Handle:

    Trapezoid, Static

    Type:

    Individual Components

    Standard:

    VME

    Individual Component Type:

    Handle

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Número de catálogo Width mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Material Finish Width HP
Número de catálogo Width mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Material Finish Width HP
13.8 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 3
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 4
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 5
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 6
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 7
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 8
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 9
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 10
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 12
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 14
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 21
140.8 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 28
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 40
5.0 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 42
308.5 1 piece (SPQ 5) 5 Plastic Lever, UL 94, V-1 Black 61