Maneta, de inserción/extracción, tipo IEL, gris claro, con offset

Imagen para Maneta, de inserción/extracción, tipo IEL, gris claro, con offse de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • in accordance with IEEE 1101.10 and IEC 60297-3-102
  • with locking
  • suitable for insertion and extraction forces up to 700 N (per pair)
  • suitable for fitting of microswitches
  • 0.1" offset is used for PSUs with SMD Plus
  • block die-cast zinc, nickel plated
  • with integrated alignment pin for perforated strip
  • codable to IEEE 1101.10 and IEC 60297-3-103
  • lever/key UL 94 V-0
  • slotted Pozidrive collar screw, M2.5 x 12.3, St, nickel-plated
  • panhead screw with Torx, M2.5 x 7, St, nickel-plated

    Specification:

  • IEC 60297-3-103
  • IEEE 1101.10
  • IEC 60297-3-102
  • Handle:

    IEL

    Type:

    Individual Components

    Standard:

  • CompactPCI & VME64x
  • VME64x
  • Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

Quantity
Version
 
Número de catálogo Qty Material Finish Configuration
Número de catálogo Qty Material Finish Configuration
PU 10 pieces Plastic Lever, die-cast zinc base, UL 94 V-0 Lever: light grey, RAL 7035Key: black, RAL 9005 3U Bottom Front / 6U Bottom Front
PU 10 pieces Plastic Lever, die-cast zinc base, UL 94 V-0 Lever: light grey, RAL 7035Key: black, RAL 9005 6U Top Front
PU 100 pieces Plastic Lever, die-cast zinc base, UL 94 V-0 Lever: light grey, RAL 7035Key: black, RAL 9005 3U Bottom Front / 6U Bottom Front
PU 100 pieces Plastic Lever, die-cast zinc base, UL 94 V-0 Lever: light grey, RAL 7035 Key: black, RAL 9005 6U Top Front