Maneta, de extracción, forma trapezoidal, tipo 1

Imagen para Maneta, de extracción, forma trapezoidal, tipo 1 de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Handle closed laterally, PPE, UL 94 V-1
  • Pivot bush
  • Board support die-cast zinc
  • Identification plate, Al, 1.5 mm, anodised, cut edges plain
  • In the 6 U version, space can be created for SMD components on the left side by swapping the top and bottom handles and thus moving the PCB position 1 HP to the right

    Note:

    Delivery is in standard pack multiples. Pricing is per individualitem 3 U order only 1 handle a the bottom 6 U order: 1 handle at bottom, 1 handle at top

    Specification:

    IEC 60297-3-101

    Handle:

    Trapeziform, Type 1

    Type:

    Individual Components

    Standard:

    VME

    Individual Component Type:

    Handle

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Configuration
 
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Colour Material Configuration
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Colour Material Configuration
1 piece (SPQ 10) 10 Black Plastic Lever, die-cast zinc base, UL 94, V-1 3U Top / 6U Bottom
1 piece (SPQ 10) 10 Black Plastic Lever, die-cast zinc base, UL 94, V-1 6U Top
1 piece (SPQ 10) 10 Grey Plastic Lever, die-cast zinc base, UL 94, V-1 3U Top / 6U Bottom
1 pair (SPQ 10) 10 Grey Plastic Lever, die-cast zinc base, UL 94, V-1 6U Top