Maneta, de extracción, en llave forma 1

Imagen para Maneta, de extracción, en llave forma 1 de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Handle UL 94 V-0, bearing Zn die-cast
  • At 6 U, the printed board location can be offset 1 HP to the right by swapping the upper and lower handles. This creates space for SMD components on the left hand side.

    Specification:

    IEC 60297-3-101

    Handle:

    Key Form 1

    Type:

    Individual Components

    Standard:

    VME

    Individual Component Type:

    Handle

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Configuration
 
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Colour Material Configuration
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Colour Material Configuration
1 piece (SPQ 10) 10 Black Plastic Lever, die-cast zinc base, UL 94 V-0 3U Bottom / 6U Bottom
1 piece (SPQ 10) 10 Black Plastic Lever, die-cast zinc base, UL 94 V-0 6U Top
1 piece (SPQ 10) 10 Grey Plastic Lever, die-cast zinc base, UL 94 V-0 3U Bottom / 6U Bottom
1 piece (SPQ 10) 10 Grey Plastic Lever, die-cast zinc base, UL 94 V-0 6U Top