Panel frontal, parte frontal anodizada y parte trasera cromada, no apantallado

Imagen para Panel frontal, parte frontal anodizada y parte trasera cromada, de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Front panel, unshielded
  • Front panel, Al, 2.5 mm, front anodized, rear iridescent green chromated

    Specification:

    IEC 60297-3-101

    Surface:

    Al, Front Anodized, Rear Passivated

    Handle:

  • Trapezoid, Static
  • AL Profile
  • Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Número de catálogo A Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least For case height Thickness mm Height U Width HP Qty B mm
Número de catálogo A Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least For case height Thickness mm Height U Width HP Qty B mm
14.9 5 128.4 2.5 3 3 1 piece (SPQ 5)1) -
19.98 5 128.4 2.5 3 4 1 piece (SPQ 5)1) -
25.06 5 - 2.5 3 5 1 piece (SPQ 5)1) -
30.14 5 128.4 2.5 3 6 1 piece (SPQ 5)1) -
35.22 5 128.4 2.5 3 8 1 piece (SPQ 5)1) -
40.3 5 128.4 2.5 3 10 1 piece (SPQ 5)1) 25.4
50.46 5 128.4 2.5 3 10 1 piece (SPQ 5)1) 35.56
60.62 5 128.4 2.5 3 12 1 piece (SPQ 5)1) 45.72
14.9 5 261.8 2.5 6 3 1 piece (SPQ 5)1) -
19.98 5 261.8 2.5 6 4 1 piece (SPQ 5)1) -
25.06 5 261.8 2.5 6 5 1 piece (SPQ 5)1) -
30.14 5 261.8 2.5 6 6 1 piece (SPQ 5)1) -
40.3 5 261.8 2.5 6 8 1 piece (SPQ 5)1) 25.4
50.46 5 261.8 2.5 6 10 1 piece (SPQ 5)1) 35.56