PCB cover

Imagen para PCB cover de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Mechanical protection of solder side
  • Mechanical protection of solder side

    Note:

    Fixing clips are required for mounting the perforated covers; please order separately

    Type:

    Individual Components

    Individual Component Type:

    Cover Plate

Select product specifications before modifying or adding to project list or requesting a quote.

Board Length mm
Height U
 
Número de catálogo Depth mm Board length [mm] For case height Height U
Número de catálogo Depth mm Board length [mm] For case height Height U
80.0 80.0 6 6
160.0 0.5 3 3
160.0 0.5 6 6