Rear Panel, with cut-out, high frequency

Imagen para Rear Panel, with cut-out, high frequency de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

    Module:

    Frame-type plug-in units

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Número de catálogo A Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least h For case height Height U Width HP
Número de catálogo A Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least h For case height Height U Width HP
32.0 1 piece (SPQ 5)1) 5 108.4 3 3 7
47.3 1 piece (SPQ 5)1) 5 108.4 3 3 10
57.5 1 piece (SPQ 5)1) 5 108.4 3 3 12
67.7 1 piece (SPQ 5)1) 5 108.4 3 3 14
103.2 1 piece (SPQ 5)1) 5 108.4 3 3 21
138.8 1 piece (SPQ 5)1) 5 108.4 3 3 28