Extruded Side Panels

Imagen para Extruded Side Panels de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Integrated lateral groove to accept a PCB
  • Side panel for constructing a plug-in unit consists of an Al extrusion

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Board Length mm
Depth mm
Configuration
 
Número de catálogo Depth mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Board length [mm] Description For case height Configuration Height U
Número de catálogo Depth mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Board length [mm] Description For case height Configuration Height U
167.0 1 piece (SPQ 10) 10 160.0 Al extrusion, colourless passivated, with groove for one PCB; 3 U symmetrical; 6 U asymmetrical, right and left side panel different) 3 Right or Left Side 3
227.0 1 piece (SPQ 10) 10 220.0 Al extrusion, colourless passivated, with groove for one PCB; 3 U symmetrical; 6 U asymmetrical, right and left side panel different) 3 Right or Left Side 3
167.0 1 piece (SPQ 5) 5 160.0 Al extrusion, colourless passivated, with groove for one PCB; 3 U symmetrical; 6 U asymmetrical, right and left side panel different) 6 Left Side 6
227.0 1 piece (SPQ 5) 5 220.0 Al extrusion, colourless passivated, with groove for one PCB; 3 U symmetrical; 6 U asymmetrical, right and left side panel different) 6 Left Side 6
167.0 1 piece (SPQ 5) 5 160.0 Al extrusion, colourless passivated, with groove for one PCB; 3 U symmetrical; 6 U asymmetrical, right and left side panel different) 6 Right Side 6
227.0 1 piece (SPQ 5) 5 220.0 Al extrusion, colourless passivated, with groove for one PCB; 3 U symmetrical; 6 U asymmetrical, right and left side panel different) 6 Right Side 6