Cover Plate, without perforation

Imagen para Cover Plate, without perforation de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Cover plate is inserted top and bottom between the side panels
  • PCB only possible in slot 1

    Module:

    Frame-type plug-in units

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Board Length mm
Width HP
 
Número de catálogo Depth mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Board length [mm] Description Configuration Width HP
Número de catálogo Depth mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Board length [mm] Description Configuration Width HP
167.0 1 piece (SPQ 10) 10 160.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 8
167.0 1 piece (SPQ 10) 10 160.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 10
167.0 1 piece (SPQ 10) 10 160.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 12
167.0 1 piece (SPQ 10) 10 160.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 14
167.0 1 piece (SPQ 10) 10 160.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 21
167.0 1 piece (SPQ 10) 10 160.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 28
167.0 1 piece (SPQ 10) 10 160.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 42
227.0 1 piece (SPQ 10) 10 220.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 8
227.0 1 piece (SPQ 10) 10 220.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 10
227.0 1 piece (SPQ 10) 10 220.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 12
227.0 1 piece (SPQ 10) 10 220.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 14
227.0 1 piece (SPQ 10) 10 220.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 21
227.0 1 piece (SPQ 10) 10 220.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 28
227.0 1 piece (SPQ 10) 10 220.0 St, 1.0 mm, zinc‐plated; PCB only possible in slot 1 3 U/6 U Cover plate 42