Corner Profile

Imagen para Corner Profile de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Corner profile (top and bottom)
  • Integrated lateral groove in corner profile to accept a PCB
  • Side panel of plug-in unit is constructed with two components
  • Plate is inserted between two corner profiles

    Note:

    Please order side plate separately

    Module:

    Frame-type plug-in units

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Board Length mm
 
Número de catálogo Depth mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Board length [mm] Description For case height Configuration
Número de catálogo Depth mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Board length [mm] Description For case height Configuration
167.0 1 piece (SPQ 10) 10 160.0 Al extrusion, colourless  passivated,  with groove for one PCB, please order side plate separately 3 3 U/6 U side plate rear angle
227.0 1 piece (SPQ 10) 10 220.0 Al extrusion, colourless  passivated,  with groove for one PCB, please order side plate separately 3 3 U/6 U Side plate rear angle