Body Tube, high frequency

Imagen para Body Tube, high frequency de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

    Note:

    Please order front panel, rear panel, brackets for PCBs and fixing materials separately

    Module:

    Frame-type plug-in units

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
Depth mm
 
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Board length mm Description For case height Height U Width HP
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Board length mm Description For case height Height U Width HP
1 piece (SPQ 5) 5 160.0 HF body tube 3 3 7
1 piece (SPQ 5)1) 5 160.0 HF body tube - 3 10
1 piece (SPQ 5)1) 5 160.0 HF body tube 3 3 12
1 piece (SPQ 5)1) 5 160.0 HF body tube 3 3 14
1 piece (SPQ 5) 5 160.0 HF body tube 3 3 21
1 piece (SPQ 5)1) 5 160.0 HF body tube 3 3 28
1 piece (SPQ 5)1) 5 220.0 HF body tube 3 3 7
1 piece (SPQ 5)1) 5 220.0 HF body tube 3 3 10
1 piece (SPQ 5)1) 5 220.0 HF body tube 3 3 12
1 piece (SPQ 5)1) 5 220.0 HF body tube 3 3 14
1 piece (SPQ 5)1) 5 220.0 HF body tube 3 3 21
1 piece (SPQ 5) 5 220.0 HF body tube 3 3 28
1 piece (SPQ 5) 5 1000.0 Depth 1000 mm (without thread for front panel and rear panel) 3 3 7
1 piece (SPQ 5)1) 5 1000.0 Depth 1000 mm (without thread for front panel and rear panel) 3 3 10
1 piece (SPQ 5)1) 5 1000.0 Depth 1000 mm 3 3 12
1 piece (SPQ 5)1) 5 1000.0 Depth 1000 mm (without thread for front panel and rear panel) 3 3 14
1 piece (SPQ 5) 5 1000.0 Depth 1000 mm (without thread for front panel and rear panel) 3 3 21
1 piece (SPQ 5) 5 1000.0 Depth 1000 mm (without thread for front panel and rear panel) 3 3 28