Rear Panel, perforated, shieldable (textile)

Imagen para Rear Panel, perforated, shieldable (textile) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Mounts on horizontal rails
  • Two versions, unshielded, Al, 2.5 mm; shieldable, Al extrusion (EMC textile gasket, retrofittable)

    Product family:

    RatiopacPRO

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Número de catálogo Height mm Width mm Colour h Material Description For case width For case height Height U
Número de catálogo Height mm Width mm Colour h Material Description For case width For case height Height U
220.0 141.9 Front anodized, rear etched 211.3 Aluminium 2.5 mm shieldable 28 5, 6‐air 5
220.0 213.0 Front anodized, rear etched 211.3 Aluminium 2.5 mm shieldable 42 5, 6‐air 5
220.0 319.7 Front anodized, rear etched 211.3 Aluminium 2.5 mm shieldable 63 5, 6‐air 5
220.0 426.4 Front anodized, rear etched 211.3 Aluminium 2.5 mm shieldable 84 5, 6‐air 5