Handle microswitch with cable and plug

Imagen para Handle microswitch with cable and plug de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Mounting plates are designed for the mounting of heavy components, e.g. transformers
  • Bolted laterally inside on a 19" chassis

    Product family:

    MultipacPRO

    Note:

  • Mounting plates can also be fitted at the same time as the internal mounting for euroboards
  • Where a mounting plate is used the clear mounting height is reduced by at least 2.5 mm
  • Type:

    Individual Components

    Individual Component Type:

    Mounting Plates & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
Número de catálogo Description Depth mm Width mm Qty Description
Número de catálogo Description Depth mm Width mm Qty Description
Mounting plate 150.0 402.5 PU 1 kit Al plate, 2 mm; threaded insert, St, 2 mm, zinc-plated, height 7 mm, length 431.3 mm, M3 hole clearance 1 HP = 5.08 mm; for heavy components
Mounting plate 210.0 402.5 PU 1 kit Al plate, 2 mm; threaded insert, St, 2 mm, zinc-plated, height 7 mm, length 431.3 mm, M3 hole clearance 1 HP = 5.08 mm; for heavy components
Mounting plate 270.0 402.5 PU 1 kit Al plate, 2 mm; threaded insert, St, 2 mm, zinc-plated, height 7 mm, length 431.3 mm, M3 hole clearance 1 HP = 5.08 mm; for heavy components
Mounting plate 330.0 402.5 PU 1 kit Al plate, 2 mm; threaded insert, St, 2 mm, zinc-plated, height 7 mm, length 431.3 mm, M3 hole clearance 1 HP = 5.08 mm; for heavy components
Mounting plate 390.0 402.5 PU 1 kit Al plate, 2 mm; threaded insert, St, 2 mm, zinc-plated, height 7 mm, length 431.3 mm, M3 hole clearance 1 HP = 5.08 mm; for heavy components