air deflector with front panel

Imagen para air deflector with front panel de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • Type:

    Individual Components

    Individual Component Type:

    Cooling

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
Número de catálogo Depth mm Qty Description Height U Width HP
Número de catálogo Depth mm Qty Description Height U Width HP
160.0 1 piece Air baffle with U front panel (EMC textile gasket) 3 4
220.0 1 piece Air baffle with U front panel (EMC textile gasket) 3 4
160.0 1 piece Air baffle with U front panel (EMC textile gasket) 3 8
220.0 1 piece Air baffle with U front panel (EMC textile gasket) 3 8
160.0 1 piece Air baffle with U front panel (EMC textile gasket) 3 12
220.0 1 piece Air baffle with U front panel (EMC textile gasket) 3 12
160.0 1 piece Air baffle with U front panel (EMC textile gasket) 6 4
220.0 1 piece Air baffle with U front panel (EMC textile gasket) 6 4
160.0 1 piece Air baffle with U front panel (EMC textile gasket) 6 8
220.0 1 piece Air baffle with U front panel (EMC textile gasket) 6 8
160.0 1 piece Air baffle with U front panel (EMC textile gasket) 6 12
220.0 1 piece Air baffle with U front panel (EMC textile gasket) 6 12