Front hood 3 U (PropacPRO)

Imagen para PropacPRO, Front Hood, Height 3U de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Mounting of hinges at top or bottom
  • Lock (max. 2) retrofittable
  • From acrylic glass, hinged, removable
  • Lateral cover (item 5) also serves as vertical EMC shielding of side panels

    Product family:

    PropacPRO

    Note:

  • Cannot be combined with design elements
  • Other heights available on request
  • Before assembly of hood feet must be fixed to case; please order separately
  • Type:

    Individual Components

    Individual Component Type:

    Cover Plates, Hoods and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Número de catálogo Qty For case width For case height Width HP
Número de catálogo Qty For case width For case height Width HP
PU 1 kit 28 3 28
PU 1 kit 42 3 42
PU 1 kit 63 3 63
PU 1 kit 84 3 84