Perforated strips

Imagen para Perforated strips de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • For centering the shielded plug-in units

    Product family:

  • EuropacPRO
  • PropacPRO
  • RatiopacPRO
  • Note:

    Only usable with double‐T threaded insert

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Número de catálogo Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Material Description
Número de catálogo Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Material Description
147.12 1 piece (SPQ 10) 10 Aluminium, 1 mm for centring shielded plug‐in units, Al, 1 mm, please order grub screw separately
218.24 1 piece (SPQ 10) 10 Aluminium, 1 mm for centring shielded plug‐in units, Al, 1 mm, please order grub screw separately
324.92 1 piece (SPQ 10) 10 Aluminium, 1 mm for centring shielded plug‐in units, Al, 1 mm, please order grub screw separately
431.6 1 piece (SPQ 10) 10 Aluminium, 1 mm for centring shielded plug‐in units, Al, 1 mm, please order grub screw separately