Insulation strip

Imagen para Insulation strip de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • For insulated mounting of backplanes or for mounting metal plates as supports for connectors
  • Creates standardised mounting depth for plug-in units in the subrack in conjunction with L-ST and H-ST horizontal rails

    Product family:

  • EuropacPRO
  • CompacPRO
  • PropacPRO
  • RatiopacPRO
  • Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Número de catálogo Length mm Qty Colour Material Description Description
Número de catálogo Length mm Qty Colour Material Description Description
144.2 PU 10 pieces grey PBT UL 94 V-0 Insulation strips -
210.4 PU 10 pieces grey PBT UL 94 V-0 Insulation strips for insulated backplane mounting; PBT UL 94 V‐0, grey
210.4 PU 10 pieces grey PBT UL 94 V-0 Insulation strips for insulated backplane mounting; PBT UL 94 V‐0, grey
316.88 PU 10 pieces grey PBT UL 94 V-0 Insulation strips for insulated backplane mounting; PBT UL 94 V‐0, grey
428.64 PU 10 pieces grey PBT UL 94 V-0 Insulation strips for insulated backplane mounting; PBT UL 94 V‐0, grey