Inpac full-width front panel

Imagen para Inpac full-width front panel de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

    Product family:

    Inpac

    Note:

    The assembly kit for the front panel is included with the 19" chassis

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Número de catálogo Height mm Width mm Qty h1 Height U
Número de catálogo Height mm Width mm Qty h1 Height U
76.0 437.0 PU 1 kit 65.6 2
120.5 437.0 PU 1 kit 110.0 3
165.0 437.0 PU 1 kit 154.5 4
253.8 437.0 PU 1 kit 243.4 6