Inpac PCB retainer B

Imagen para Inpac PCB retainer B de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Application on top and bottom horizontal rails, for PCB thickness 1.6 mm
  • Can also be used without PCB handle
  • Can also be used with guide blocks

    Product family:

  • EuropacPRO
  • Inpac
  • Note:

    Cannot be used with europacPRO, multipacPRO, ratiopacPRO, propacPRO or compacPRO

    Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Color
 
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Colour Material Item Description
Número de catálogo Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Colour Material Item Description
1 piece (SPQ 10) 10 red PPE, UL 94 V‐0 4 PCB retainer,bottom
1 piece (SPQ 10) 10 black PPE, UL 94 V‐0 4a PCB securing top