Horizontal rail, rear, type L-VT, light, recessed installation

Imagen para Horizontal rail, rear, type L-VT, light, recessed installation de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Recessed installation for low mechanical demands (L-VT)
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • Mounting top and bottom
  • < 28 HP not printed
  • For direct backplane mounting
  • Horizontal rail

    Product family:

    EuropacPRO

    Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Número de catálogo Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Material Finish
Número de catálogo Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Material Finish
106.68 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces
147.32 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces
208.28 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces
218.44 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces
325.12 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces
431.8 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces
1000.0 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces