Horizontal rail, rear, center, type ST

Imagen para Horizontal rail, rear, center, type ST de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • For indirect backplane mounting with insulation strip
  • Al extrusion, anodised surface, conductive contact surface, without printed markings
  • < 28 HP not printed

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • Note:

  • Delivery is exclusively in standard pack quantity
  • without Printing
  • Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Número de catálogo Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Material Finish Description
Número de catálogo Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Material Finish Description
106.68 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
147.32 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
208.28 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
218.44 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
325.12 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
431.8 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
1000.0 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail