Guide rails, multi-piece, for plug-in units and frame type plug-in units

Imagen para Guide rails, multi-piece, for plug-in units and frame type plug- de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

    Product family:

    EuropacPRO

    Note:

  • Delivery mav be in Standard Pack Quantity (SPQ). Pricing is per individual item.
  • One guide rail consists of 1 pair of head pieces and 1 profile piece
  • Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
Material
 
Número de catálogo Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Description
Número de catálogo Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Description
95.0 1 piece (SPQ 10) 10 Al extrusion, anodised
95.0 1 piece (SPQ 10) 50 Plastic profile
155.0 1 piece (SPQ 10) 10 Al extrusion, anodised
155.0 1 piece (SPQ 10) 50 Plastic profile
215.0 1 piece (SPQ 10) 10 Al extrusion, anodised
215.0 1 piece (SPQ 10) 50 Plastic profile
1000.0 1 piece (SPQ 10) 10 Al extrusion, anodised
1000.0 1 piece (SPQ 10) 10 Plastic profile