Front handle, multi-part, width 12 mm

Imagen para Front handle, multi-part, width 12 mm de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Front handle universal, three-part in Al extrusion; end pieces in fiberglass reinforced plastic, carrying capacity 10 kg
  • Bolts on from front
  • In three parts, middle section in Al extrusion, end pieces in glass fibre reinforced plastic

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Accessory category:

    Mechanical Accessories

    Accessory type:

    19" front panel

    Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Height U
 
Número de catálogo Qty For case height Color/Surface Height U Dimension A mm Dimension E mm
Número de catálogo Qty For case height Color/Surface Height U Dimension A mm Dimension E mm
PU 1 kit 4 anodised 3 87.5 73.5
PU 1 kit 4 anodised 3 146.0 133.4
PU 1 kit 4 anodised 3 102.0 88.0
PU 1 kit - anodised 4 134.0 120.0
PU 1 kit - anodised 5 194.0 180.0
PU 1 kit 6.9 anodised 6 249.0 235.0