Front Panel, front anodized and rear chromated, shieldable (textile), side hinged assembly

Imagen para Front Panel,  front anodized and rear chromated, shieldable (textile), side hinged assembly de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Front panel with EMC sealing (textile)
  • Mounts on horizontal rails
  • Suitable for EuropacPRO subracks and RatiopacPRO, CompacPRO and PropacPRO cases
  • Hinge can be fitted left or right as desired

    Product family:

  • EuropacPRO
  • PropacPRO
  • RatiopacPRO
  • Note:

    PropacPRO: usable width reduced by 2 HP (hinged side), horizontal rail type H-VT is required for mounting front panel; please order this separately

    Surface:

    Al, Front Anodized, Rear Passivated, Untreated Edges

    Assembly:

    Hinged - Side

    EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
 
Número de catálogo Height mm Qty Length h Width w For case height Thickness mm Height U Width HP
Número de catálogo Height mm Qty Length h Width w For case height Thickness mm Height U Width HP
128.4 1 piece 84 89.9 203.2 128.4 2.5 3 84
261.8 1 piece 84 223.2 203.2 261.8 2.5 6 84