EMC shielding - stainless steel, horizontal rail to horizontal rail

Imagen para EMC shielding - stainless steel, horizontal rail to horizontal r de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • For shielding 2 horizontal rails situated directly above one another where the assembly area is divided vertically

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • Type:

    Individual Components

    Individual Component Type:

    EMC Shielding

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
Width HP
 
Número de catálogo Length mm Qty Length Description Width HP
Número de catálogo Length mm Qty Length Description Width HP
107.0 PU 1 kit 20 Stainless steel EMC gasket 20
147.0 PU 1 kit 28 Stainless steel EMC gasket 28
208.0 PU 1 kit 40 Stainless steel EMC gasket 40
218.0 PU 1 kit 42 Stainless steel EMC gasket 42
325.0 PU 1 kit 63 Stainless steel EMC gasket 63
431.0 PU 1 kit 84 Stainless steel EMC gasket 84