EMC shielding - stainless steel, backplane to horizontal rail

Imagen para EMC shielding - stainless steel, backplane to horizontal rail de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • For vertical contact the support profile may be fixed as standard to the side panel of the EuropacPRO (depth grid 30 mm)
  • With an appropriate design the backplane can be used as the shielding rear panel of the subrack; for this a rear horizontal rail (type L‐VT or H-VT) for recessed installation is required to ensure horizontal contact

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    EMC Shielding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
 
Número de catálogo Length mm Qty Description Height U
Número de catálogo Length mm Qty Description Height U
97.5 PU 1 kit Stainless steel EMC gasket 3
187.5 PU 1 kit Stainless steel EMC gasket 6