Divider plate

Imagen para Divider plate de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Mounts by clipping into horizontal rails
  • Space requirement on component side: 2.0 mm
  • Fitting depends on gasketing concept (stainless steel/textile gasket)

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • Note:

    Subsequent installation of the divider plate in a mounted subrack requires removal of the horizontal rails beforehand

    Type:

    Individual Components

    Individual Component Type:

    Divider Plate

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Height U
 
Número de catálogo Depth mm A H Qty B mm Height U
Número de catálogo Depth mm A H Qty B mm Height U
160.0 158.3 113.5 1 piece 135.0 3
220.0 218.3 113.5 1 piece 195.0 3
160.0 158.3 246.9 1 piece 135.0 6
220.0 218.3 246.9 1 piece 195.0 6