Design elements (PropacPRO)

Imagen para Design elements (PropacPRO) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • To individualize the case design

    Product family:

    PropacPRO

    Note:

  • Size 28 HP and further colours available on request
  • Cannot be combined with front hood
  • Type:

    Individual Components

    Individual Component Type:

    Design Elements

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
Color
Configuration
 
Número de catálogo Qty Colour Description Width HP
Número de catálogo Qty Colour Description Width HP
1 piece Light grey RAL 7035 Shape 1 42
1 piece Light grey RAL 7035 Shape 2 42
1 piece Light grey RAL 7035 Shape 3 42
1 piece Brilliant blue RAL 5007 Shape 1 42
1 piece Brilliant blue RAL 5007 Shape 2 42
1 piece Brilliant blue RAL 5007 Shape 3 42
1 piece Light grey RAL 7035 Shape 1 63
1 piece Light grey RAL 7035 Shape 2 63
1 piece Light grey RAL 7035 Shape 3 63
1 piece Brilliant blue RAL 5007 Shape 1 63
1 piece Brilliant blue RAL 5007 Shape 2 63
1 piece Brilliant blue RAL 5007 Shape 3 63
1 piece Light grey RAL 7035 Shape 1 84
1 piece Light grey RAL 7035 Shape 2 84
1 piece Light grey RAL 7035 Shape 3 84
1 piece Brilliant blue RAL 5007 Shape 1 84
1 piece Brilliant blue RAL 5007 Shape 2 84
1 piece Brilliant blue RAL 5007 Shape 3 84