Combined mounting, vertical/horizontal board support, EuropacPRO

Imagen para Combined mounting, vertical/horizontal board support, EuropacPRO de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Designed to accept euroboards (100 mm high) and double euroboards (233.35 mm high)
  • Subdivision of the 6 U assembly area into:2 x 3 U1 x 6 U

    Product family:

  • EuropacPRO
  • PropacPRO
  • CompacPRO
  • RatiopacPRO
  • Note:

  • Please order separately: EMC gasketing kit for horizontal rails, perforated strip, central rail
  • The following guide rails cannot be used: type "accessory", type "accessory, strengthened" and type "for 4.4" PCB"
  • Type:

    Individual Components

    Individual Component Type:

    Combined Mounting

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Número de catálogo Qty Width pitch T1:T2 Description
Número de catálogo Qty Width pitch T1:T2 Description
PU 1 kit 20:62 Combined mounting
PU 1 kit 40:42 Combined mounting:
PU 1 kit 42:40 Combined mounting:
PU 1 kit 63:19 Combined mounting:
PU 1 kit 63:19 Combined mounting: