Adapter to accommodate conduction-cooled assemblies (CCA)

Imagen para Adapter to accommodate conduction-cooled assemblies (CCA) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Adapter to hold conduction-cooled assemblies (CCAs) in subracks
  • Suitable for heavy and rugged horizontal rails

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Version
 
Número de catálogo Qty Colour Board length mm Material Finish Description Description
Número de catálogo Qty Colour Board length mm Material Finish Description Description
PU 1 pair silver 160.0 Al diecast raw VPX Al die‐cast, silver, can be screw‐fixed, 0.8" pitch; suitable for heavy and rugged horizontal rails, incl. fixing material kit
PU 1 pair silver 160.0 Al diecast raw CompactPCI Al diecast, suitable for heavy and rugged horizontal rails, incl. fixing materials kit